Minimal

As for compression type, tube can be tightening by hands. Clean-room Package, best suitable for compact piping in cleanroom, is prepared. (Optional)
  • Barb joint best suitable for space-saving piping. They are optimal for piping vacuum equipment. (Use with vacuum tube.)
  • As for compression type, tube can be tightening by hands.
  • Clean-room Package, best suitable for compact piping in cleanroom, is prepared. (Optional)
    Washed by clean air, then packed in ISO class 6 cleanroom. 
Fluid medium Air
Max. operating pressure Barb type: 0.5MPa (0.4MPa with vacuum tube)
Compression type/ Female screw type: 1.0MPa (0.4MPa with vacuum tube)
Max. vacuum -100 kpa
Operating temp. range 0~+50℃(no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP