PS-PBT

Push-in fitting with built-in stop valve. The flow-shut mechanism will operate to stop the air flow when the tube is disconnected and allow air flow when the tube is connected.
  • Push-in fitting with built-in stop valve. The flow-shut mechanism will operate to stop the air flow when the tube is disconnected and allow air flow when the tube is connected.
  • Tube is easily connected or disconnected.
    The double-passage structure is employed.

Fluid medium Air
Max. operating pressure 0.9MPa
Max. vacuum -100kPa
Operating temp. range 0~60℃ (No freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP