MCHCJ

Tube I.D. φ 16 mm. Integral linear guide used for high rigidity and high precision. The material of finger is martensitic stainless steel.
  • Integral linear guide used for high rigidity and high precision.
  • The material of finger is martensitic stainless steel.
  • The dust cover is made of food-grade silicone rubber.
  • Body thickness tolerance ±0.05mm.
  • Bottom pin holes for accurate re-locating.
  • Grooves on the body for sensor switch to be inserted into.
  • Magnetic as standard.
    Acting type  Double acting / Single acting
    Tube I.D. 16 mm
    Opening / Closing stroke 6 mm
    Port size M5×0.8
    Medium Air
    Operating pressure range Double acting : 0.1~0.7 MPa, Single acting : 0.25~0.7 MPa
    Ambient temperature -10~+60℃ (No freezing)
    Repeatability  ± 0.01 mm
    Max. operating frequency 180 (c.p.m)
    Lubricator Not required
    Sensor switch RDFE(V)
    Weight (g)

    135 g

    proimages/prod_orderno/E_MCHCJ.gif

    Anonymous login Caution Procedure Demonstration

    • Video Guide : 2D/3D downloading procedure demonstration.
    • PDF file : 2D/3D downloading procedure demonstration.
    • Anonymous Login allows you to download 2D/3D files without an account.
    • Please confirm the accurate product model number before generating the 3D model files.
    • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
    • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
    RDFE Sensor switch
    Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
     
    TOP