Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
| Wiring method |
2 wire, 3 wire |
| Switching logic |
Solid state output, Normally open |
| Switch type |
Non-contact, NPN current sinking, PNP current sourcing |
| Contact rating |
1.5W, 2.2W (max.) (※1) |
| Operating voltage |
5~30V DC |
| Switching current |
50mA, 80mA (max.) |
| Current consumption |
10mA, 6mA @24V DC (max.) |
| Voltage drop |
3.5V, 0.5V @ 50mA (max.) |
| Leakage current |
0.1mA(40uA), 0.01mA (max.) |
| Indicator |
Red LED |
| Cable |
2.6φ, 2C, PVC, 2.6φ, 3C, PVC |
| Operating Frequency |
1000 Hz |
| Temperature range |
-10~+70℃ (No freezing) |
| Shock |
50G (※2) |
| Vibration |
9G (※3) |
| Enclosure classification |
IEC 60529 IP67 |
| Protection circuit |
3,4 (※4) |
| Weight |
12.8 g (1m cable) / 23.8 g (2m cable) |
| Remark |
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur. ※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. ※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) /X.Y.Z. 3 directions / 1 hour each time. ※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !