RB

Best suitable for piping of index tables or other rotary equipment. A single block can serve 4 circuits, 6 circuits or 8 circuits.
  • Best suitable for piping of index tables or other rotary equipment.
  • A single block can serve 4 circuits, 6 circuits or 8 circuits.
    Make an inquiry for circuits (special made) other than above standard types to the nearest sales office.

Fluid medium Air
Max. operating pressure 0.9 MPa
Max. vacuum -100 kpa
Operating temp. range 0~60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP