| Wiring method |
2 wire (RDGV), 3 wire (RNGV, RPGV) |
| Switching logic |
Solid state output, Normally open |
| Switch type |
NPN current sinking (RNGV), PNP current sourcing (RPGV) |
| Operating voltage |
10~28V DC(RDGV), 4.5~28V DC(RNGV, RPGV) |
| Switching current |
4~20mA max.(RDGV), 50mA max.(RNGV, RPGV) |
| Contact rating |
0.6W max.(RDGV), 1.5W max.(RNGV, RPGV) (※1) |
| Current consumption |
10mA @24V DCmax.(RNGV, RPGV) |
| Voltage drop |
3.5V max.(RDGV), 0.5V @ 50mA max.(RNGV, RPGV) |
| Leakage current |
0.8mA max.(RDGV), 0.01mA max.(RNGV, RPGV) |
| Indicator |
Red LED |
| Cable |
2.6φ, 2C, 26AWG(Gray PU)(RDGV), 2.6φ, 3C, 26AWG(Gray PU)(RNGV, RPGV) |
| Operating Frequency |
1000 Hz |
| Ambient temperature |
-10℃~+70℃ (No freezing) |
| Shock |
50G (※2) |
| Vibration |
9G (※3) |
| Enclosure classification |
IEC 60529 IP67 |
| Protection circuit |
4 (RDGV), 3, 4 (RNGV, RPGV) (※4) |
| Remark |
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur. ※2. Sin wave / X.Y.Z. 3 Directions / 3 Times each direction / 11ms each time. ※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) /X.Y.Z. 3 Directions / 1 Hour each time. ※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. |