RV

Newly designed mechanism enables about 1.3 times higher flow than the previous model, besides the fluctuation range of the set pressure is reduced. Comes with a relief valve for easy adjustments. Fluid medium : Air, Operating pressure range : 0~1.0 MPa.
  • Newly designed mechanism enables about 1.3 times higher flow than the previous model, besides the fluctuation range of the set pressure is reduced
  • Comes with a relief valve for easy adjustments
  • Reverse flow check type
    It can be used as a reverse flow regulator by installing it between solenoid valve and actuator Unrestricrted reverse flow for quick exhausting.
  • Certain models come with Pressure Gauge

Fluid medium Air
Operating pressure range 0~1.0 MPa
Pressure setting range 0.1~0.8 MPa
Indicated pressure range 0~0.8 MPa
Accuracy (gauge) ±5% F.S.
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP