RVFUP

Factory preset enables reduction of pressure adjusting time in the assembly process. Tamper-proof - Prevents unwated adjustments. Compact and light-weighted body.
  • Factory preset enables reduction of pressure adjusting time in the assembly process
    No adjustment of downstream pressure is needed
  • Tamper-proof - Prevents unwated adjustments
    There is no pressure adjusting screw nor knob
  • Compact and light-weighted body
    The body volume is reduced by 33% compared with the RVUP model
  • Fluctuation of the outlet pressure is minimized even the inlet pressure changes
  • Free reverse flow function
    Can be used as a check regulator by installing it between solenoid valve and actuator
  • Installing the regulator on each actuator to save air consumption by supplying appropriate air pressure (very minimum pressure)

Fluid medium Air
Operating pressure range Preset pressure ~ 1.0 MPa
Pressure tolerance ±0.025 MPa (When preset pressure+0.3MPa is supplied)
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP