SR/SM/ST

Silencer, connected to the exhaust port of a device, suppresses the exhaust noise. Excellent silencing effect. Selection from 3 types.
  • Silencer, connected to the exhaust port of a device, suppresses the exhaust noise
  • Excellent silencing effect
  • Selection from 3 types
    Selection from taper thread type, metric thread type and push-in fitting type.

Fluid medium Air
Operating pressure range 0~0.9 MPa
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP