UC

Fluid medium: Air, water.
Max. operating pressure: 0.7 MPa
  • The excellent flexibility enables piping in a narrow space achives a small bend radius
  • Can also be used with water
    Extruded from Ether type polyurethane
  • The cut marks at 500mm interval are printed on the tube
    It is useful to cut tubing. The mark is just as a guide and the accuracy is not guaranteed.

Fluid medium Air, water (condition)
Max. operating pressure (65%RH at 20ºC) 0.7 MPa (at 20°C 65%RH)
Max. vacuum -100 kpa
Operating temp. rang Air: -20~60℃(no freezing)
Water: -15~60℃(no freezing)
Tube color 6 color (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TB Tube binder
Tubes can be bundled easily and tidily by simply tucking multiple tubes into Tube Binder.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TOP