WR

Insert Ring, inserted in a tube, prevents the tube from contracting.
  • Prevent the pipe from shrinking internally, preventing leaks and disconnections
    When liquid flows through the pipe or when hoses such as vacuum tubes (UD) are connected to quick couplings, be sure to use the embedded ring (WR).
  • Compliant with food hygiene regulations.
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
TOP