TAF20

Deburring Tool For Robot, Compliant type : Planary, Applications: Straight edge, Used to remove the smallest burrs on straight edges. Suitable for die-casting workpieces.
  • Used to remove the smallest burrs on straight edges.
  • Suitable for die-casting workpieces.
Compliant angle ±5.5° (angle)
Compliant force 4-20N
Nominal operating pressure Compliant force: 0.1-0.5 MPa
Pneumatic file: 0.6 MPa
Air source requirement > 0.6 MPa, clean, dry, filtered ≤ 5μm
Air consumption Compliant force: neglectable
Pneumatic file: 170
Oil consumption  1-2 drops/min (for the pneumatic file only, do not lubricate the compliant part)
File idle frequency  9000 BPM
File stroke 10 mm
File shank diameter  5 mm
Ambient temperature +5~+35°C
Ambient moisture  < 95%
Weight  1.7 kg
Remark ※ Please contact our sales department when the product requires to be repaired and replacement of consumables. Unauthorized disassembly will void the warranty.
proimages/prod_orderno/E_TAF20.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP