The tool utilizes a compliant structure to adapt to the workpiece shape for surface processing. Combined with pneumatic control, it handles ultra-small gaps, supports angular compliance, prevents over-grinding, and ensures precise surface finishing.
- The tool utilizes a compliant structure to adapt to the workpiece shape for surface processing. Combined with pneumatic control, it handles ultra-small gaps, supports angular compliance, prevents over-grinding, and ensures precise surface finishing.
- Applicable material: Aluminum, copper, steel, plastic, composite materials, wood.
| Compliant stroke |
5.5° (angle) |
| Compliant force |
4~8 N |
| Rated operate pressure |
Compliant force: 0.2-0.5 MPa Spindle: 0.6 MPa |
| Air consumption |
Compliant: Neglectable Spindle: 350 LPM |
| Recomm. lubricating oil (※1) |
Turbine oil ISO-VG32 |
| Oscillating speed |
35000 RPM |
| Collet size |
ø3, ø6 mm Milling bur |
| Ambient temperature |
+5~+35°C |
| Ambient humidity |
< 95% |
| Weight |
1.6 kg |
| Remark |
※1. Only for the pneumatic spindle. Adjust oil quantity as needed. ※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales. |