TLG30

Good for treating minor burrs on flat surfaces. Ultra-small compliant force. Applicable material: Aluminum, copper.
  • The tool utilizes pneumatic control to process ultra-small gaps, supports linear compliance, and ensures precise surface finishing.
  • Applicable material: Aluminum, copper.
Compliant stroke 10 (One-sided)
Compliant force 5~20 N
Rated operate pressure Compliant force: 0.2-0.5 MPa
Spindle: 0.6 MPa
Air source requirement 0.6 MPa
Air consumption Compliant: Neglectable
Spindle: 350 LPM
Recomm. lubricating oil (※1) Turbine oil ISO-VG32
Oscillating speed 35000 RPM
Collet size  ø3, ø6 mm grinding material with shank
Ambient temperature +5~+35°C
Ambient humidity < 95%
Weight  1.7 kg
Remark ※1. Only for the pneumatic spindle. Adjust oil quantity as needed.
※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
※3. Cannot be used with side milling cutters.
※3. Can be used with 90° conical milling cutters for deburring small-diameter hole edges.
proimages/prod_orderno/E_TLG30.gif
 3D download :
TOP