TLG40

Good for treating complex multi-angle burrs across the workpiece. Moderate compliant force and grinding power. Applicable material: Aluminum, copper.
  • Good for treating complex multi-angle burrs across the workpiece.
  • Moderate compliant force and grinding power.
  • Applicable material: Aluminum, copper.
Compliant stroke 10 (One-sided)
Compliant force 26~66 N
Rated operate pressure Compliant: 0.2~0.5
Spindle: 0.6
Air consumption Compliant: Neglectable
Spindle: 450 LPM
Recomm. lubricating oil (※1) Turbine oil ISO-VG32
Oscillating speed 22000 RPM
Collet size  ø6 grinding material with shank
Ambient temperature +5~+35°C
Ambient humidity < 95%
Weight  3.7 kg
Remark ※1. Only for the pneumatic spindle. Adjust oil quantity as needed.
※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
proimages/prod_orderno/E_TLG40.gif
 3D download :
TOP