TLZ10

The tool is compact, supports linear compliant force, and can be flexibly paired with other tools to ensure precise surface finishing.
  • Adds compliance function to customer-owned tools.
  • The tool is compact, supports linear compliant force, and can be flexibly paired with other tools to ensure precise surface finishing.
  • Applicable material: Depending on the tool used.
Compliant stroke 10 mm (One-sided)
Compliant force 10~30 N
Rated operate pressure Compliant: 0.2-0.5 MPa
Recomm. lubricating oil
None
Ambient temperature +5~+35°C
Ambient humidity < 95%
Weight  1.2 kg
Remark ※ Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
proimages/prod_orderno/E_TLZ10.gif
 3D download :
TOP