TLZ20

Adds compliance function to customer-owned tools. Heavy-duty and large compliant force. Applicable material: Depending on the sanding tools.
  • Adds compliance function to customer-owned tools.
  • Heavy-duty and large compliant force.
  • Applicable material: Depending on the sanding tools.
Compliant stroke 40 mm (One-sided)
Compliant force 40~100 N
Rated operate pressure Compliant: 0.2-0.5 MPa
Recomm. lubricating oil
None
Ambient temperature +5~+35°C
Ambient humidity < 95%
Weight 2.4 kg
Remark ※ Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
proimages/prod_orderno/E_TLZ20.gif
 3D download :
TOP