TPG60

Good for treating burrs on curved surfaces. Medium grinding power, pivoting movement without changing grinding angle. Applicable material: Cast iron, stainless steel,wood, aluminum, copper, steel, plastic, composite materials.
  • Good for large burrs on curved edges
  • Minimal compliance force and lightweight grinding. Capable of performing multiple functions based on different sanding disc installations.
  • Applicable material: Cast iron, stainless steel,wood, aluminum, copper, steel, plastic, composite materials
Compliant stroke 8 mm (One-sided)
Compliant force 20~50 N
Rated operate pressure Compliant: 0.2-0.5 MPa
Spindle: 0.6 MPa
Air consumption Compliant: Neglectable
Spindle: 150 LPM
Recomm. lubricating oil (※1) Turbine oil ISO-VG32
Oscillating speed 18000 RPM
Collet size 3 inch / Grinding wheel, sandpaper disc
Ambient temperature +5~+35°C
Ambient humidity < 95%
Weight  2.4 kg
Remark ※1. Only for the pneumatic spindle. Adjust oil quantity as needed.
※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
proimages/prod_orderno/E_TPG60.gif
3D download :
TOP