TPG90

Workpiece touch sensing and powerful grinding. Capable of performing multiple functions based on different sanding disc installations. Applicable material: Aluminum, copper, steel, cast iron, stainless steel, hard metals, plastic, composite materials, wood.
  • Good for large burrs on curved edges.
  • Workpiece touch sensing and powerful grinding. Capable of performing multiple functions based on different sanding disc installations.
  • Applicable material: Aluminum, copper, steel, cast iron, stainless steel, hard metals, plastic, composite materials, wood.
Compliant stroke 8 mm (One-sided)
Compliant force 20~50 N
Rated operate pressure Compliant: 0.2~0.5
Spindle: 0.6
Air consumption Compliant: Neglectable
Spindle: 1800
Recomm. lubricating oil Turbine oil ISO-VG32
Oscillating speed 12000 RPM
Collet size 5 inch (Grinding wheel, sanding disc)
Weight  4 kg
Remark ※1. Only for the pneumatic spindle. Adjust oil quantity as needed.
※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
proimages/prod_orderno/E_TPG90.gif
  3D download :
TOP