TRG30

Deburring Tool For Robot,  Compliant type : Radial,  Applications: Curved edge, Used to remove the thicker burrs on curved edges. Suitable for plastic, die-casting and machined workpieces.
  • Used to remove the thicker burrs on curved edges.
  • Suitable for plastic, die-casting and machined workpieces.
Compliant angle 3.5° (radial)
Compliant force 6-30N
Nominal operating pressure Compliant force: 0.1-0.5 MPa
Spindle: 0.6 MPa
Air source requirement > 0.6 MPa, clean, dry,
filtered ≤ 5μm
Air consumption Compliant force: neglectable
Spindle: 350 LPM
Oil consumption 1-2 drops/min (for the spindle only, do not lubricate the compliant part)
Spindle type Vane motor
Spindle idle speed 25000 RPM
Cutter shank diameter 6 mm
Ambient temperature +5~+35°C
Ambient moisture < 95%
Weight  2.9 kg
Remark ※ Please contact our sales department when the product requires to be repaired and replacement of consumables. Unauthorized disassembly will void the warranty.
proimages/prod_orderno/E_TRG30.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP