Equipped with a highly efficient abrasive belt grinding system, delivering powerful, fast, and consistent grinding performance, suitable for various surface finishing needs.
- Good for fine finishing of metal surfaces including scratches.
- Equipped with a highly efficient abrasive belt grinding system, delivering powerful, fast, and consistent grinding performance, suitable for various surface finishing needs.
- Applicable material: Aluminum, copper, steel, cast iron, stainless steel, plastic, composite materials, and wood.
| Spindle pressure |
0.6 MPa |
| Air consumption |
850 LPM |
| Recomm. lubricating oil (※1) |
Turbine oil ISO-VG32 |
| Oscillating speed |
3000 RPM |
| Collet size |
Belt width 20 / Perimeter 815 mm |
| Ambient temperature |
+5~+35°C |
| Ambient humidity |
< 95% |
| Weight |
8.6 kg |
| Remark |
※1. Adjust oil quantity as needed. ※2. Do not disassemble this product yourself. For repairs or replacement of consumables, please contact our sales.
|