TCN-20

Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
  • Successfully cut pneumatic equipment piping.
  • Using high-quality stainless steel blades, it possesses superior cutting sharpness, durability, and corrosion resistance.
  • The cut end is equipped with a buffer function, making it less prone to fatigue even with prolonged use.
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
UL/NL Spiral Coiled Tube
UL: Featuring flexible urethane tube, best suitable for piping of air tools. Color;10 colors, Size;6 sizes.
NL: Featuring resilient nylon tube, best suitable for piping of air tools. Nylon coiled tube offers excellent coil memory. Color;9 colors, Size;5 sizes.
 
TOP