UB

Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.

Fluid medium Air, water (condition)
Max. operating pressure (65%RH at 20ºC) 1.0 MPa
Max. vacuum -100 kpa
Operating temp. rang Air: -20~70℃(no freezing)
Water: -15~60℃(no freezing)
Tube color 10 color (color sample)
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.
 
TOP