UL/NL

UL: Featuring flexible urethane tube, best suitable for piping of air tools. Color;10 colors, Size;6 sizes.
NL: Featuring resilient nylon tube, best suitable for piping of air tools. Nylon coiled tube offers excellent coil memory. Color;9 colors, Size;5 sizes.
  • Ideal choices for piping of air guns, pneumatic tools, etc.
  • Used for piping movable parts of equipment in a space-saving manner, also reducing joint stress.

Fluid medium UL:Air, hot water (condition)
NL:Air, hot water and thermal oil (condition)
Max. operating pressure
(65%RH at 20℃)
UL:1 MPa
NL:2 MPa
Max. vacuum -100 kpa
Operating temp. range UL:-15~60℃ (no freezing)
NL:-20~90℃ (no freezing)
Tube color UL:10 color (color sample)
NL:9 color (color sample)
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
 
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
 
TOP