VFF

Fluid medium: Air, Operating pressure range: -100~0 kpa.
  • Dusts are removed by installing Pad Direct Mounting type between pad and pad holder.

Fluid medium Air
Operating pressure range -100~0 kpa
Filtering accuracy 10 μm
Operating temp. range 0~+60℃ (no freezing)
VB Simple vacuum generator
A type integrated with a mechanical vacuum switch is available. Essential item to convey workpieces. Fluid medium: Air Max. operating pressure: 0.15~0.7 MPa
 
VRL Simple vacuum generator
VRL conveys small, irregular materials, such as particles, powder and fibers on the air current. Fluid medium : Air, Inert gas. Operating pressure range : 0~0.9MPa
 

PDF

VFF
TOP