VF Vacuum filter
Small union type Vacuum Filter. Small vacuum filter is suitable for a high-cycle vacuum operation. There are 2 selections of element size depending on dust size or exchange period of the element.
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa