VFL

Vacuum filter removes the dust and water drops sucked in by the Vacuum Generator.

Fluid medium Air
Operating pressure range -101~0 kpa
Operating temp. range 0~+60℃(no freezing)
VB Simple vacuum generator
A type integrated with a mechanical vacuum switch is available. Essential item to convey workpieces. Fluid medium: Air Max. operating pressure: 0.15~0.7 MPa
 
VRL Simple vacuum generator
VRL conveys small, irregular materials, such as particles, powder and fibers on the air current. Fluid medium : Air, Inert gas. Operating pressure range : 0~0.9MPa
 
TOP