This unit adjusts the vacuum release air retaining vacuum generators' vacuum characteristics as they are. By newly adding pressure adjusting function to flow adjusting function, it enables to prevent works from being blown away.
- This unit adjusts the vacuum release air retaining vacuum generators' vacuum characteristics as they are.
- By newly adding pressure adjusting function to flow adjusting function, it enables to prevent works from being blown away.
- A relief mechanism built into the circuit which breaks the vacuum (extra pressure is relieved) realizes shorter vacuum release time.
- Tubes can be taken out freely in any direction by rotating resin body and joint parts.
| Fluid medium |
Air |
| Operating pressure range |
0~0.7 MPa |
| Relief valve activation pressure setting range |
–0.015~0.015 MPa |
| Working vacuum |
–101~0 kPa |
| Operating temp. range |
0~+60℃ (No freezing) |