VPKE

After releasing the workpiece with blow-off air, the rod built-in holder is pushed out to make sure that the workpiece is released. Prevents blowing off of workpieces.
  • After releasing the workpiece with blow-off air, the rod built-in holder is pushed out to make sure that the workpiece is released.
    If the workpiece is not detached with blow-off air, the extruded rod detaches the workpiece.
  • Prevents blowing off of workpieces.
    Blow-off air does not come out after the rod is pushed out, preventing the workpiece from being blown away.
  • Optimal for suction of work-pieces where static electricity or sticking to rubber cause problems at releasing the work-pieces.
  • 6 types of pad sizes are available.
    Pad size(mm): φ2.5, φ3, φ4, φ6, φ8, φ10
  • 4 types of pad materials are available.
    Pad material: Nitrile, Fluoro, Silicone, Conductive silicone rubber

Pad Type Vacuum pad with mechanical release function
Pad Size ø2.5, ø3, ø4, ø6, ø8, ø10
Pad Material Nitrile, Silicone, Fluoro, Conductive silicone
Fluid medium Air
Operating pressure range-positive pressure 30 kPa ~ 0.5 MPa
Operating pressure range-negative pressure -101 kPa ~ -30 kPa
Operating temp. range 0 ~ 60°C (no freezing)
Suction flow 4 ℓ/min (When the supply pressure is below -80 kPa)
Destroy valve body actuating pressure 30 kPa
Vacuum valve body actuation pressure -30 kPa
Recommended Workpieces Preventing lightweight workpieces from blowing away, Difficult-to-remove lightweight workpieces
TOP