MACP200

Components: MAFR200, MAL200, Port size: 1/8, 1/4, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa.
Components MAFR200, MAL200
Bore No. 6A, 8A
Port size 1/8, 1/4
Medium Air
Operating pressure range (※) 0.05~1 MPa
Proof pressure 1.5 MPa
Regulated pressure range 0.05~0.85 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element Standard:40μm Option:5μm
Lubricating oil capacity 20c.c
Min. flow for oil drip 35 l/min,50 l/min
Recommended lubricating oil Turbine oil ISO-VG32
Attachment Pressure gauge (PG-40), bracket
Weight 432g
Remark

※ Standard unit contains semi-auto-drain function when

   operating pressure below 0.05 MPa.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MP23 Digital pressure gauge
Pressure range:Compound -100~100kPa, Positive 0~1MPa.High accuracy and Resolution.
 
MP43 High precision digital pressure switch
7 user programmable units available.2 NPN / PNP open collector + analog output(1~5V or 4~20mA). 3-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit. Max. 20% energy saving.
 
MP45 High precision digital pressure switch
IP65. 2 NPN / PNP open collector + analog output(1~5V or 4~20mA).2-color digital LCD display.Repeatability ± 0.2% F.S. ± 1 digit.
 
MPG-60 Digital pressure gauge
Pressure unit on display (MPa, kgf/cm2, psi, bar). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.
 
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP