MAM

Body size: 25, 35, 45, 55, Port size: 1/4, 3/8, 1/2, 3/4, 1
Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa,
Filter element -  MAMG: Water separator (Removal rate 99%) / MAMB: 3μm / MAMD: 0.3μm / MAMM: 0.01μm / MAMF: 0.01μm+Deodorization.
Body size 25, 35, 45, 55
Bore No. 8A, 10A, 15A, 20A, 25A
Port size 1/4, 3/8, 1/2, 3/4, 1
Medium Air
Operating pressure range (※) 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (no freezing)
Filter element MAMG: Water separator(Removal rate 99%)
MAMB: 3μm
MAMD: 0.3μm
MAMM: 0.01μm
MAMF: 0.01μm+Deodorization
Attchment L-type bracket
Sensor switch RDC(V), RQC(V)
Weight 610 g, 870 g, 1450 g, 2250 g
Remark ※1.Standard unit contains semi-auto-drain function when
      operating pressure below 0.05 MPa.
※2.Choose auto-drain FMRF300,the pressure range is 0.15~1 MPa.
proimages/prod_orderno/E_MAM.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
FMRF300 Auto drain valves
For Air units MA**302, MA**400, MA**401, MA**403, MA**501 series.Ordered with filter together.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP