MCMBRA/MCMBRB

Tube I.D. φ20, 25, 32, 40 (mm). Because it is a directly mounted style without using barckets, its overall length is shorter, and its installation pitch can be made smaller. Thus, the space that is required for installation has been dramatically reduced.
  • Compact type
    The cylinder can be directly mounted without brackets (You have barckets) the overall length is shorter and so it will fit into a more confined space. This gives the benefit of saving space when installing the cylinder.
  • Improved strength and accuracy of installation.
  • Two installation methods.
  • Cylinder can be front mounted, or mounted from underneath.
  • Magnetic as standard.
Tube I.D. (mm) 20, 25, 32, 40
Port size Rc1/8, Rc1/4
Medium Air
Max. operating pressure 1 MPa
Min. operating pressure 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricator Not required
Available speed range 50~750mm/sec
Max. allowable kinetic energy Cushion pad: 0.12~0.53 J
Cushion air  : 0.14~0.59 J
Cushion with rubber cushion pad
Sensor switch RDC, RQC, RCM
Sensor switch band R*C: BKC-1 (Not for R*CV angle cable)
RCM: BM20~BM40
proimages/prod_orderno/E_MCMBR_.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF-5, MCRPM-20~40, MCRPMD-10,  MCRPMS, MSBE, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHG2, MCHY2, METI, MEQI, MEGT, MEJQ, MESF2, MESBE.
 
RCM/RDM Sensor switch
Assembling style : MCMA, MCMB, MCKMB, MCMBL, MCMI, MCBMI, MCMJ, MCCG, MCCN.
 
MFC Floating joint
Cyl. dia. φ 6~160(mm), Can be used in many applications. Strong simple construction designed for repetitive high usage.
 
MFCS Floating joint
Cyl. dia. φ 6~32(mm),The abnormal noise can be prohibited. Small in dimension but can be loaded high tension & compression.
 
PHS Rod ends
Wide range available. Grease nipple as standard.
 
TOP