| Wiring method |
2 wire, 3 wire |
| Switching logic |
SPST normally open, Solid state output, normally open |
| Switch type |
Reed switch, Without contact, NPN current sinking, PNP current sourcing |
| Operating voltage |
5~240V DC/AC (5~120V DC/AC), 10~30V DC, 5~30V DC, 5~28V DC |
| Switching current |
100mA, 50mA, 200mA (max.) |
| Switching rating |
10W, 1.5W, 6W (max.) (※1) |
| Current consumption |
10mA@24V DC, 6mA@24V DC (max.) |
| Voltage drop |
3.5V, 3.7V, 1.5V, 0.5V (max.) |
| Leakage current |
0.1mA, 0.01mA (max.) |
| Indicator |
Red LED, Green LED |
| Cable |
φ3.3,2C, PVC, φ3.3,3C, PVC |
| Temperature range |
-10~+70℃ (No freezing) |
| Shock |
30G, 50G (※2) |
| Vibration |
9G (※3) |
| Enclosure classification |
IEC 60529 IP67 |
| Protection circuit |
1, 3,4 (※4) |
| Weight |
33 g (2m cable) |
| Remark |
※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur. ※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. ※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. ※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
|