MVHR

Port size: Rc1/4, Rc3/8, Rc1/2, Operating pressure range: 0~1.5 MPa,Ambient temperature:-5~+60℃(No freezing).
Model

MVHR (Manual type)

Bore No.

300 (8A,10A) ; 302 (8A,10A,15A) ; 400 (8A,10A,15A)

Port size Rc1/4 (8A), Rc3/8 (10A), Rc1/2 (15A)
No. of port 3
No.of position 2
Medium Air
Operating pressure range 0.1~1 MPa
Ambient temperature -5~+60℃ (No freezing)
Weight 304 g ~ 397 g
Model

MVHR (Solenoid type)

Bore No.

300S (8A,10A) ; 302S (8A,10A,15A) ; 400S (8A,10A,15A)

Port size Rc1/4 (8A), Rc3/8 (10A), Rc1/2 (15A)
No. of port 3
No.of position 2
Medium Air
Operating pressure range 0.15~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Voltage AC110V, 220V (50/60)Hz, DC24V
Power consumption AC=4.8/4.4VA, 6/4.9VA, DC=2W
Available voltage range ±10%
Insulation class F class
Weight 304 g ~ 397 g
proimages/prod_orderno/E_MVHR.png
MSLT Silencer
Port size: R1/8, 1/4, 3/8, 1/2, 3/4, 1.
 
MSR Plastic silencer
Modle : MSR*-* : MSR01-S, MSR01-B, MSR02-S, MSR02-B, MSR03-B, Port size: R1/8, R1/4, R3/8.
 
MSLE Plastic silencer
The Dragon Shing silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.
 
MSL Brass silencer
Port size: M5, R1/8, R1/4, R3/8, R1/2, R3/4, R1, S type, B type.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 

PDF

MVHR
TOP