MVSD1-180

Body width: 18 mm, Port size: 1/8, Operating pressure range: 0.15~0.8 MPa, Proof pressure: 1 MPa, Flow: 490, 653 l/min.
Body width 18 mm
Bore No. 6A
Port size 1/8
No. of port 5
No. of position 2, 3
Medium Air
Operating pressure range 0.15~0.8 MPa, 0.2~0.7 MPa (5/3)
Proof pressure 1 MPa
Flow 653 l/min, 490 l/min (5/3)
Effective orifice 12 mm2, 9mm2 (5/3)
Response time 30 ms
Ambient temperature -5~+50℃ (No freezing)
Voltage AC110V, 220V (50/60)Hz, DC24V
Power consumption AC=3.7/3.1VA, DC=2.9W
Available voltage range ±10%
Insulation class F class
Weight 124g~190g













Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
MSR Plastic silencer
Port size: R1/8, R1/4, R3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
MNS Stainless fitting
Model: MNSC(Straight), MNSL(Elbow), MNSU(Union straight), MNSV(Union elbow), MNSE(Union tee),All materials are made of SUS304 / SUS316.
 
MSLC Silencer throttle valve
Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).
 
MJBV Check valve
Modle: MJBV-01, MJBV-02, MJBV-03, MJBV-04, Port size: 1/8", 1/4", 3/8", 1/2", Operating pressure range: 0.1~0.7 MPa.
 
TOP