Easy to fasten and divide the interior cables/tubings.
To reduce drawn-in or protruded cables which may cause wear and tear.
Easy to arrange cables/tubings. Place cables and tubings along comb-teeth of a cable clamp plate and fasten them with cable ties.
By using spacers, cables and tubes can be organized into double tier.
Reduce wear between cables and tubes A dividing sheet can be attached to a cable clamp plate. By using a dividing sheet, abrasive wear cables/tubes in different tier can be reduced.
Cable clamp plate
Material
PA6 GF35%
Operating temp. range
-10~80℃
Usage environmental conditions
Avoid using in acid/alkaline atmosphere or in hot water
Material information of Dividing sheet and accessories
Dividing sheet
Ultra high molecular weight polyethylene (UHMW-PE)