Various gripping styles with one body. Uniquely designed roller guide system. Miniature body but wide stroke. 10mm width type is the lightest in the industry.
Various gripping styles with one body. Various gripping action: inside, outside, by air or by spring force.
Uniquely designed roller guide system. The longer distance between rollers enables smooth movement and gripping. E type (with E-shaped retaining ring) which is resistant to lateral moment load is available, too.
Miniature body but wide stroke. The smallest body in the industry with 6mm stroke. (Internal investigation)
10mm width type is the lightest in the industry. A small gripper with secure gripping.
Single acting gripper yet can be used either Normally Open or Normally Closed, which was impossible with conventional model.
Air saving design and environment friendly. Single acting saves air consumption for return stroke.
Contributing to space-saving on equipment. Single acting, not requiring the space for air piping for return stroke, enables compact handling.
Avoiding mis-placement of the attachments. A centering slot is cut on the fingers. Easy to locate the attachment.