CHB

Various gripping styles with one body. Uniquely designed roller guide system. Extra thin body with 4mm stroke.
  • Various gripping styles with one body.
    Various gripping action: inside, outside, by air or by spring force.

  • Uniquely designed roller guide system.
    The longer distance between rollers enables smooth movement and gripping.
    E type (with E-shaped retaining ring) which is resistant to lateral moment load is available, too.
  • Extra thin body with 4mm stroke.
    A 10mm width body which incorporates 8mm bore cylinder enables high gripping force.
    Ideal for narrow pitch and multi-station use.
  • Short body with 6mm stroke.
    Wide stroke type enables making an equipment compact.
  • Super light weight with 8mm stroke.
    About 1/2 of the weight of the conventional grippers of the same class and model.
  • Either the center port or the side port can be used as the air supply port.
  • Sensor switches are provided. (sold separately)
    Selectable from 6 types depending on the application.
  • Avoiding mis-placement of the attachments.
    A centering slot is cut on the fingers. Easy to locate the attachment.
Fluid medium Air (Limited to filtered compressed air)
Operating pressure range 0.3~0.5MPa
Operating temp. range 5~60℃ (No freezing)
Lubrication No lubrication
Max. operating cycle Singl acting:120cpm, Double-acting:180cpm

PDF

CHB
TOP