CHM

Stable gripping is assured by a work stopper. Blank fingers are available for the K type fingers as option.
  • Stable gripping is assured by a work stopper.
    The floating type makes more effective use of the work stopper, and prevents damage due to bumping. (Finger type: K)
  • Blank fingers are available for the K type fingers as option.
    R-guide leaves no possibility of misalignment. The blank finger can be attached to the K type finger with a single screw.
Fluid medium Air
Cylinder dia. ø8 mm
Moment* (at 0.5MPa with fingers in parallel position) 0.08N・m
Operating pressure range 0.2~0.7MPa
Operating temp. range 0~60℃ (No freezing)
Lubrication Not required

PDF

CHM
TOP