EQ

Possible to control high-speed cylinder. Exhaust needle valve type, whose exhaust port incorporates throttling function, is available. Tube O.D. 3mm is available for mini type. 
Fluid medium: Air, Operating pressure range: 0.1~0.7MPa
  • Best suitable for high-speed drive cylinder
  • Exhaust needle valve type, whose exhaust port incorporates throttling function, is available
  • Tube O.D. 3mm is available for mini type
    Annual 90,000ℓ of air consumption can be reduced by downsizing the tube size ø4mm to ø3mm. (Depending on our conditions.)
  • Plug-in type is added to mini type. (Only for ø4, ø6mm)
    By installing near the actuator, it prevents dew condensation caused by adiabatic expansion.

Fluid medium Air
Operating pressure range 0.1~0.7 MPa
Min. cracking pressure 0.05 MPa
Operating temp. range +5~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP