MFU

The small size and light weight filter handling the large flow. Equipped with Blast shelter function. Fluid medium: Air, Nitrogen; Max. operating pressure: 1 MPa (at 20℃)
  • The small size and light weight filter handling the large flow
  • Equipped with Blast shelter function
    The main plastic body covering the filter case.
  • Oil-free specification with stainless steel body
  • Clean-room package is standardized

Max. operating flow*1 50L/min[ANR]、100L/min[ANR]
Membrane area 50L/min[ANR]: 107cm2
100L/min[ANR]: 215cm2
Fluid medium *2 Air, Nitrogen
Max. operating pressure *4 1 MPa (at 20°C)*3
Operating temp. range 5~50 ℃
Filtering accuracy *3 0.01 μm (Trapping efficiency: 99.99%)
Pressure resistance 1.5MPa (at 20℃)
Differential Pressure resistance 0.25 MPa (at 20℃)
Remark with Explosion-Proof Cover, Oil-Free spec.
Note *1. The primary pressure: Pressure loss at 0.7MPa; the air flow would become that of 0.03MPa. The maximum operating flow differs depending on the tube fitting's size.
*2. When the fluid medium is other than the above, contact us for details before using.
*3. Based on PISCO measuring condition.
*4. When the product is used beyond the operating temperature range, refer to the below "Relation of Operating Temp. & Max. Operating Pressure" before using. When the fluid medium is nitrogen, the max. operating pressure is 0.99MPa at 20℃.
UB Polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 1.0 MPa
 
UC Soft polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 0.7 MPa
 
UBT Dedicated Polyurethane Tube for Air
Fluid medium: Air.  Max. operating pressure: 1.0 MPa
 
UD Vacuum Tube
Fluid medium: Air.  Max. operating pressure: 0.4 MPa
 
NA/NB Nylon tube
Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
TOP