JS

Fluid medium: Air. Operating pressure range: 0.05~1 MPa. The tube lead-out directions are free, The resin body rotates and the tube lead-out direction can be changed. Universal-type is best combination with pen-type cylinders.
  • The tube lead-out directions are free
    The resin body rotates and the tube lead-out direction can be changed.
  • For Free type, the fitting part rotate
    For Free type, the fitting part and resin body rotate.
  • Universal-type is best combination with pen-type cylinders
    Suitable for space-saving piping. As for Universal-type, the resin body A, B and the fitting part rotate respectively.
  • Clean-room Package, best suitable for speed control in cleanroom, is prepared
    Fluorine grease is applied. Washed by clean air and packed in ISO class 6 equivalent clean-room.

Fluid medium Air
Operating pressure range 0.1~0.9MPa (low opening pressure type:0.05~0.5MPa)
Check valve cracking pressure 0.05MPa (low opening pressure type:0.02MPa)
Operating temp. range 0~+60℃ (no freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
UBT Dedicated Polyurethane Tube for Air
Polyurethane tube, 9 tubing colors, Fluid medium: Air.  Max. operating pressure: 1.0 MPa.  Featuring excellent flexibility, helps compact piping requiring small bending radius. Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories.
 
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
TOP