KJNC

Resistant to high temp. and sparks. Seal rubber selection for various usage.superior in flame-retardant and spatter-proof by its brass made release-ring avoiding spatter and dusts by protective cover. Fluid medium: Air, water, Max. operating pressure: 1 MPa.
  • Not only the body but the release ring is made of brass, thus best suitable for high heat and spatter environments
  • It is compatible with special specifications
    HNBR is used for seal material. FKM specification is also available as option.
  • No cover type is also standardized for a variety of applications
    No cover type is recommended for the applications which does not require spatter resistance.

Fluid medium Air, water *
Max. operating pressure 1.0 MPa
Max. vacuum -100 kpa
Operating temp. range HNBR: 0~+100℃ (no freezing)
FKM: 0~+120℃ (no freezing)
Note Warning
* Make sure to follow the instructions below when the fluid medium is water.
Surge pressure must be controlled lower than max. operating pressure when using water as a fluid medium.
Tap water in Japan free from foreign substances or contamination can be used. Carry out the evaluation under an actual operating condition for using other kind of water.
Be sure to place Insert Ring (WR) into the tube edge when using water as a fluid medium.
FB Anti-spatter tube
Spatter-Proof Tube for Pneumatic Piping (Equivalent to V-0). Fluid medium: Air, water, heat medium oil (conditional). Max. operating pressure: 1 MPa.
 
TOP