WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
TB Tube binder
Tube dia (O.D.) : ø4, 6, 8, 10, 12 ; Number of bound tubes : 2, 3, 4 ; Bind a plurality of Tubes by Clamping it. Fixable on Wall with Fixing Holes. Fixing hole is removable when unnecessary.
TC-21 Tube cutter
There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
TCN-20 Tube Shear
Using high-quality stainless steel blades, it has superior sharpness, durability, and corrosion resistance.
TSC Tube stripper cutter
Peeling only the flame retardant cover of PISCO antispatter tube (FB tube) like sharpening a pencil.
TR Tube Reel
The reel is reusable to reduce waste. Material of the reel is all plastic.