Sensor Switch
- Home
- Product Information
- Sensors
- T Slot sensor switch
- Sensor Switch(LN65)
Assembling style: MRTH(F), Voltage range: 5~240V DC/AC.
Wiring method | 2 wire (LN65), 3 wire (LN65N/P) |
---|---|
Switching logic | Normal open(LN65), Solid state output, normally open(LN65N/P) |
Switch Type | Reed switch(LN65), NPN Current sinking(LN65N), PNP Current sinking(LN65P) |
Operating voltage | 5~240V DC/AC(LN65), 5~30V DC(LN65N/P) |
Switching rating | 10W max.(LN65), 6W max.(LN65N/P) (※1) |
Switching current | 100mA max.(LN65), 200mA max.(LN65N/P) |
Voltage drop | 3V max.(LN65), 0.5V@200mA max.(LN65N/P) |
Current consumption | OFF:7mA(24V), ON:20mA(24V) max.(LN65N/P) |
Operating frequency | < 2ms (LN65), <1ms ln65n="" p="" --1ms--=""> |
Indicator | Red LED(LN65), Yellow LED(LN65N/P) |
Cable | φ2.8,2C,PUR(LN65), φ2.8,3C,PUR(LN65N/P) |
Temperature range | -10℃~+70℃ (No freezing) |
Enclosure classification | IP 67 |
Protection circuit | 1 (LN65), 3,4 (LN65N/P) (※2) |
Remark | ※1. Warning: Never exceed rating (watt=voltage×amperage). ※2. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !