MACT500

Components : MAF500,MAR500, MAL500, Port size : 3/4, 1, Operating pressure range : 0.05~1 MPa, Proof pressure : 1.5 MPa
Components MAF500,MAR500,MAL50
Bore No. 20A,25A
Port size 3/4, 1
Medium Air
Operating pressure range (※)  0.05~1 MPa
Proof pressure 1.5 MPa 
Regulated pressure range 0.05~0.85 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element 40 μm
Lubricating oil capacity 175c.c
Min. flow for oil drip 190 l/min
Recommended lubricating oil Turbine oil ISO-VG32
Attachment Pressure gauge,  bracket
Weight 3800g
Remark

※1.Standard unit contains semi-auto-drain function when
     operating pressure below 0.05 MPa.

※2.Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.

proimages/prod_orderno/E_MACT500.gif
MP50/MP75 High precision digital pressure switch
IP65 enclosure.2-Color digital LCD display.Copy function.Programmable pressure unit: KPa, MPa, kgf/cm2,bar, psi, InHg. Sensor parts & fitting parts: Stainless steel 316L. Corrosive fluid or gas available.
 
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP