MP50.MP75

IP65 enclosure.2-Color digital LCD display.Copy function.Programmable pressure unit: KPa, MPa, kgf/cm2,bar, psi, InHg. Sensor parts & fitting parts: Stainless steel 316L. Corrosive fluid or gas available.
  • MP50 / MP75
    2 color digital LCD display.
    Programmable pressure unit: kPa, MPa, kgf/cm2, bar, psi, inHg.
    Sensor parts & fitting parts: Stainless steel 316L.
    Corrosive fluid or gas available.
    IP65 enclosure.
  • MP50
    Copy function.
  • MP75
    IOT pneumatic & hydraulic pressure sensor. ( multi-medium )
    Remote control / Real-time monitoring.
    RS485 Modbus RTU / ASCII.
Port size F1: R1/4", M5; F2: NPT1/4", #10-32 UNF; F3: G1/4"(BSPP), M5
Rated pressure range 0 ~ 1.0 MPa (Positive)
0.0 ~ 2.0 MPa (High)
-101.3 ~ 0.0 kPa (vacuum)
-100.0~100.0 kPa (Compound)
Operating / Setting pressure range -0.1 ~ 1.0 MPa (Positive)
-0.1 ~ 2.0 MPa (High)
-101.3 ~ 10.0 kPa (vacuum)
-101.0~101.0 kPa (Compound)
Power supply voltage 12 to 24V DC ±10%, Ripple (P-P) 10% or less
Indicator accuracy ≦±2%F.S. ±1 digit (ambient temperature: 25 ±3℃)
Response time ≦2.5ms (chattering-proof function: 25ms, 100ms, 250ms, 500ms, 1000ms and 1500ms selections)
Switch output NPN: open collector 2 outputs Max. load current : 125mA Max. supply voltage: 30V DC Residual voltage : ≦1.5V
PNP: open collector 2 outputs Max. load current : 125mA Max. supply voltage: 24V DC
Residual voltage : ≦1.5V
Repeatability (Switch output) ±0.3% F.S. ±1 digit
Hysteresis Adjustable (※1)
Current consumption ≦ 45mA (With no load)
Output short circuit protection Yes
7 segment LCD display 3 1/2 digit, 7 segment (red/green)
Analog output (Voltage Output) ※2 Output Voltage: 1 to 5V ±2.5%F.S. (within rated pressure range)
Linearity: ±1% F.S.
Output impedance: about 1kΩ
Analog output (Current Output) ※3 Output Current: 4 to 20mA ≦±2.5%F.S. (within rated pressure range); Linearity: ±1% F.S.
Max.Load Impedance: 250Ω at power supply of 12V, 600Ω at power supply of 24V
OutputMin.Load impedance: 50Ω
Enclosure IP65
Ambient temp. range Operation: 0 ~ 50℃, storage:-10 ~ 60℃ ( No condensation or freezing)
Ambient humidity range Operation/Storage: 35 ~ 85% RH ( No condensation)
Withstand voltage 250V AC in 1-min. (between case and lead wire)
Insulation resistance 50MΩ (at 500V DC, between case and lead wire)
Vibration Total amplitude 1.5mm or 10G,10Hz-55Hz-10Hz scan for 1 minute, two hours each direction of X, Y and Z
Shock 100m/s2 (10G), 3 times each in direction of X, Y and Z
Temperature characteristic ±3% F.S. of detected pressure 25℃ (range of 0 ~ 50℃)
Lead wire Oil-resistance cable (0.15mm2)
Weight Approx. 110g (with 2 meter lead wire)
Remark ※1. Hysteresis value is adjustable within 1~8 digits for one point set and window comparator mode.
※2. If analog voltage output is selected, the analog current output cannot be selected at the same time.
※3. If analog current output is selected, the analog voltage output cannot be selected at the same time.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP