MAF302D/M

Port size: 1/4, 3/8, 1/2, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa.
  • MAF302D is designed for removal of foreign matter as well as oil mist (Element:0.3μm)
  • MAF302M is designed for removal of foreign matter as well as oil mist (Element:0.01μm)
Bore No. 8A, 10A, 15A
Port size 1/4, 3/8, 1/2
Medium Air
Operating pressure range(※) 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Filter element 0.3μm ,0.01μm
Drain capacity 35 cm3
Optional attachment C type bracket
Weight 365 g
Remark ※1.Standard Unit contains semi-auto-drain function when operating pressure below 0.05 MPa.
※2.Choose auto-drain FMRF300,the pressure range is 0.15~1MPa.

proimages/prod_orderno/E_MAF302D_M.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
FMRF300 Auto drain valves
For Air units MA**302, MA**400, MA**401, MA**403, MA**501 series.Ordered with filter together.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP