MAF501

  L Type Bracket Change

Port size: 20A, 25A, Operating pressure range:0.05~1.5 MPa, Proof pressure: 2 MPa, PC, Nylon, Metal bowl.
Bore No. 20A, 25A
Port size 3/4, 1
Medium Air
Operating pressure range (※) Nylon bowl, PC bowl: 0.05~1 MPa
Metal bowl: 0.05~1.5 MPa
Proof pressure Nylon bowl, PC bowl: 1.5 MPa
Metal bowl: 2 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element 40 μm
Drain capacity Nylon bowl, PC bowl: 75 cm3
Metal bowl: 70 cm3
Weight PC, Nylon bowl: 1180g / Metal bowl: 1300g
Remark ※1. Standard unit contains semi-auto-drain function when
      operating pressure below 0.05 MPa.
※2. Choose auto-drain FMRF300, the pressure range is
      0.15 ~ 1 MPa.

proimages/prod_orderno/E_MAF501.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TPU PU Tube
Available color : Black(B), Blue(BU), Orange(O), Green(G), Yellow (Y), Transparent(T).
 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP