MAFV302

Port size: 1/4, 3/8, 1/2, Operating perssure range: -100~0 kPa, Proof pressure: 0.5 MPa, Weight: 333 g.
  • Remove water droplets and pollutants to ensure the quality of the vacuum gas supply system. 
  • The maximum flow rate is 240 L/min when the initial pressure loss is 4 kPa.
  • Nylon cup body to adapt to a variety of environment needs.
Bore No. 8A, 10A, 15A
Port size 1/4, 3/8, 1/2
Medium Air
Operating perssure range -100~0 kPa
Proof pressure 0.5 MPa
Ambient temperature –5~+60°C (No freezing)
Drain capacity 35 cm3
Filter element 5 μm
Optional attachment C type bracket
Weight 333 g
proimages/prod_orderno/E_MAFV302.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP